DETAILS
    Close

    Actuator, Siemens GND221.1U, 120V, Product # 383776

    Actuator, Siemens GND221.1U, 120V, Product # 383776

    OBSOLETE PRODUCT : Contact Us
    Please contact the Aftermarket Support Team with the unit serial # for information about this item: 1-800-355-5354 or shop@greenheck.com
    • Shipping Type:
      Parcel
    • Units:
      EA
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    10 in
    Width
    6 1/2 in
    Height
    3 in
    Weight
    3.8 lbs
    Actuator Manufacturer
    Siemens
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories