DETAILS
    Close

    Actuator, Siemens GND121.1U, 24V, Product # 383774

    Actuator, Siemens GND121.1U, 24V, Product # 383774

    OBSOLETE PRODUCT : Limited Stock
    This actuator is obsolete and once stock is consumed we will need the serial number of the equipment to determine a replacement item. 
    • Shipping Type:
      Parcel
    • Units:
      EA
    $567.92
    In stock 
    2 on Hand
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    10 in
    Width
    6 1/2 in
    Height
    3 in
    Weight
    3 lbs
    Actuator Manufacturer
    Siemens
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories