DETAILS
    Close

    Actuator, Honeywell, MS8120F1200, 24V, Product # 383255

    Actuator, Honeywell, MS8120F1200, 24V, Product # 383255

    • Shipping Type:
      Parcel
    • Units:
      EA
    • Return Eligibility:
      Returnable within 60 days of shipment
    $892.84
    In stock 
    19 on Hand
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA
    • Return Eligibility:
      Returnable within 60 days of shipment

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    15.5 in
    Width
    6 in
    Height
    3 in
    Weight
    6.8 lbs
    Actuator Manufacturer
    Honeywell
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories