DETAILS
    Close

    Actuator, Siemens, GVD226.1U, 120V, Product # 10335575

    Actuator, Siemens, GVD226.1U, 120V, Product # 10335575

    • Shipping Type:
      Parcel
    • Units:
      EA
    $816.10
    In stock 
    6 on Hand
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA
    Specifications
    Length
    11.25 in
    Width
    5 in
    Height
    4 1/2 in
    Weight
    8.2 lbs
    Actuator Manufacturer
    Siemens
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories