DETAILS
    Close

    Transmitter, 3%, RELATIVEHumidityidity, KELE KHO3T3, Product # 1003085

    Transmitter, 3%, RELATIVEHumidityidity, KELE KHO3T3, Product # 1003085

    OBSOLETE PRODUCT : Replacement Available
    The item you've selected is obsolete. Replacement product is listed below.
    • Shipping Type:
      Parcel
    • Units:
      EA
    • Shipping Type:
      Parcel
    • Units:
      EA

    Following is the list of replacement part(s) that can be ordered instead:

    Part # Part Name Part Category Unit Price Quantity UOM Unit Subtotal Lead Time

    1016861
    Sensor, Tempature/Humidity, 3%, MAMAC, HU-227-3-VDC-8, Product # 1016861 Humidity $699.11 EA $699.11 15 Days
    Specifications
    Length
    3 in
    Width
    2 1/2 in
    Height
    4 in
    Weight
    0.4 lbs
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories