DETAILS
    Close

    Temperature Sensor, 20 Kohm, Honeywell C7041D2001, Product # 383324

    Temperature Sensor, 20 Kohm, Honeywell C7041D2001, Product # 383324

    • Shipping Type:
      Parcel
    • Units:
      EA
    $221.94
    15 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA
    Specifications
    Length
    6.75 in
    Width
    2.33 in
    Height
    4 1/5 in
    Weight
    1 lbs
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget