DETAILS
    Close

    Low Pressure Transmitter, 30", MAMAC, PR-274-R4-VDC, Product # 1016865

    Low Pressure Transmitter, 30", MAMAC, PR-274-R4-VDC, Product # 1016865

    • Shipping Type:
      Parcel
    • Units:
      EA
    $749.05
    15 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA
    Specifications
    Length
    2.5 in
    Width
    2 in
    Height
    6 in
    Weight
    1 lbs
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories