DETAILS
    Close

    Control, 4:1 Elect Mod w/o FP F09, Product # 849567

    Control, 4:1 Elect Mod w/o FP F09, Product # 849567

    OBSOLETE PRODUCT : Replacement Available
    The item you've selected is obsolete. Replacement product is listed below.
    • Shipping Type:
      Parcel
    • Units:
      EA
    • Shipping Type:
      Parcel
    • Units:
      EA

    Following is the list of replacement part(s) that can be ordered instead:

    Part # Part Name Part Category Unit Price Quantity UOM Unit Subtotal Lead Time

    FX-Control-Kit
    Field Conversion Kit, FX to Carel, Product # FX-Control-Kit Conversion Pricing not available EA Pricing not available Consult Factory

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    3.5 in
    Width
    3 in
    Height
    1 1/2 in
    Weight
    0.2 lbs
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories