DETAILS
    Close

    Compressor, YAT364K1E-TFD-ESV, 460V, Product # 486338

    Compressor, YAT364K1E-TFD-ESV, 460V, Product # 486338

    • Shipping Type:
      Freight
    $17,203.44
    Consult Factory 
    Free shipping
    • Shipping Type:
      Freight
    Specifications
    Length
    30.3 in
    Width
    16 in
    Height
    23 1/2 in
    Weight
    318 lbs
    Shipping Type
    Freight
    Return Eligibility
    Non-returnable, customized, or special-order item
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories