DETAILS
    Close

    Compressor, YA182K1E-TFD-ERT, 460V, Product # 486326

    Compressor, YA182K1E-TFD-ERT, 460V, Product # 486326

    • Shipping Type:
      Freight
    $10,184.11
    Consult Factory 
    Free shipping
    • Shipping Type:
      Freight
    Specifications
    Length
    11.2 in
    Width
    11 1/5 in
    Height
    21 7/10 in
    Weight
    145 lbs
    Shipping Type
    Freight
    Return Eligibility
    Non-returnable, customized, or special-order item
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories