DETAILS
    Close

    Compressor, YAVU2731E-7XE-ESY, 575V, Product # 486321

    Compressor, YAVU2731E-7XE-ESY, 575V, Product # 486321

    • Shipping Type:
      Freight
    $19,800.63
    Consult Factory 
    Free shipping
    • Shipping Type:
      Freight
    Specifications
    Length
    32.2 in
    Width
    18 in
    Height
    23 9/10 in
    Weight
    332 lbs
    Shipping Type
    Freight
    Return Eligibility
    Non-returnable, customized, or special-order item
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories