DETAILS
    Close

    Compressor, ZP293KZE-TED-950, 460V, Product # 485172

    Compressor, ZP293KZE-TED-950, 460V, Product # 485172

    • Shipping Type:
      Freight
    $15,613.48
    Consult Factory 
    Free shipping
    • Shipping Type:
      Freight
    Specifications
    Length
    14.6 in
    Width
    11 1/2 in
    Height
    27 1/5 in
    Weight
    202 lbs
    Shipping Type
    Freight
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories