DETAILS
    Close

    Compressor, Tandem, ZPVU1782E-7ZD-950, 460V, Product # 483376

    Compressor, Tandem, ZPVU1782E-7ZD-950, 460V, Product # 483376

    • Shipping Type:
      Freight
    $16,823.26
    In stock 
    1 on Hand
    Free shipping
    • Shipping Type:
      Freight
    Specifications
    Length
    29.9 in
    Width
    16 1/5 in
    Height
    23 4/5 in
    Weight
    229.1 lbs
    Shipping Type
    Freight
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories