DETAILS
    Close

    Compressor, ZP104KCE-TFD-950, 460V, Product # 476309

    Compressor, ZP104KCE-TFD-950, 460V, Product # 476309

    • Shipping Type:
      Freight
    • Units:
      EA
    • Return Eligibility:
      Returnable within 60 days of shipment
    $6,614.74
    63 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Freight
    • Units:
      EA
    • Return Eligibility:
      Returnable within 60 days of shipment
    Specifications
    Length
    11.7 in
    Width
    10 3/10 in
    Height
    22 in
    Weight
    105.8 lbs
    Shipping Type
    Freight
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories