DETAILS
    Close

    Compressor, Tandem, ZPDT31MCE-TED-275, 460V, Product # 474552

    Compressor, Tandem, ZPDT31MCE-TED-275, 460V, Product # 474552

    OBSOLETE PRODUCT : Contact Us
    Please contact the Aftermarket Support Team with the unit serial # for information about this item: 1-800-355-5354 or shop@greenheck.com
    • Shipping Type:
      Freight
    • Units:
      EA
    • Shipping Type:
      Freight
    • Units:
      EA
    Specifications
    Length
    29.9 in
    Width
    17 3/10 in
    Height
    23 1/2 in
    Weight
    286.1 lbs
    Shipping Type
    Freight
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories