DETAILS
    Close

    Compressor, ZPD120KCE-TFD-455, 460V, Product # 472379

    Compressor, ZPD120KCE-TFD-455, 460V, Product # 472379

    OBSOLETE PRODUCT : Contact Us
    Please contact the Aftermarket Support Team with the unit serial # for information about this item: 1-800-355-5354 or shop@greenheck.com
    • Shipping Type:
      Freight
    • Units:
      EA
    • Shipping Type:
      Freight
    • Units:
      EA
    Specifications
    Length
    11.5 in
    Width
    11 1/5 in
    Height
    21 in
    Weight
    136 lbs
    Shipping Type
    Freight
    Return Eligibility
    Non-returnable, customized, or special-order item
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories