DETAILS
    Close

    Compressor, ZPT180KCE-TFD-975, 460V, Product # 471672

    Compressor, ZPT180KCE-TFD-975, 460V, Product # 471672

    • Shipping Type:
      Freight
    • Units:
      EA
    • Return Eligibility:
      Non-returnable, customized, or special-order item
    $12,952.00
    Consult Factory 
    Free shipping
    • Shipping Type:
      Freight
    • Units:
      EA
    • Return Eligibility:
      Non-returnable, customized, or special-order item
    Specifications
    Length
    29.7 in
    Width
    15 7/10 in
    Height
    20 1/2 in
    Weight
    270 lbs
    Shipping Type
    Freight
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories