DETAILS
    Close

    Compressor, ZPT144KCE-TFD-950, 460V, Product # 471671

    Compressor, ZPT144KCE-TFD-950, 460V, Product # 471671

    • Shipping Type:
      Freight
    • Units:
      EA
    • Return Eligibility:
      Non-returnable, customized, or special-order item
    $8,812.45
    Consult Factory 
    Free shipping
    • Shipping Type:
      Freight
    • Units:
      EA
    • Return Eligibility:
      Non-returnable, customized, or special-order item
    Specifications
    Length
    24.6 in
    Width
    11 3/5 in
    Height
    19 in
    Weight
    205 lbs
    Shipping Type
    Freight
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories