DETAILS
    Close

    Compressor, ZP67KCE-TFD-950, 460V, Product # 471251

    Compressor, ZP67KCE-TFD-950, 460V, Product # 471251

    • Shipping Type:
      Freight
    • Units:
      EA
    • Return Eligibility:
      Non-returnable, customized, or special-order item
    $3,458.35
    Consult Factory 
    Free shipping
    • Shipping Type:
      Freight
    • Units:
      EA
    • Return Eligibility:
      Non-returnable, customized, or special-order item
    Specifications
    Length
    9.7 in
    Width
    9 4/5 in
    Height
    17 2/5 in
    Weight
    88 lbs
    Shipping Type
    Freight
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories