DETAILS
    Close

    Compressor, ZP154KCE-TED-950, 460V, Product # 470235

    Compressor, ZP154KCE-TED-950, 460V, Product # 470235

    • Shipping Type:
      Parcel
    • Units:
      EA
    $8,124.60
    Consult Factory 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA
    Specifications
    Length
    13.8 in
    Width
    11 7/10 in
    Height
    21 7/10 in
    Weight
    143 lbs
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget