DETAILS
    Close

    Compressor, ZP120KCE-TFD-950, 460V, Product # 470233

    Compressor, ZP120KCE-TFD-950, 460V, Product # 470233

    • Shipping Type:
      Freight
    • Return Eligibility:
      Non-returnable, customized, or special-order item
    $6,797.35
    Consult Factory 
    Free shipping
    • Shipping Type:
      Freight
    • Return Eligibility:
      Non-returnable, customized, or special-order item
    Specifications
    Length
    12.7 in
    Width
    11 1/10 in
    Height
    21 in
    Weight
    135 lbs
    Shipping Type
    Freight
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories