DETAILS
    Close

    Compressor, ZP83KCE-TFD-950, 460V, Product # 470230

    Compressor, ZP83KCE-TFD-950, 460V, Product # 470230

    • Shipping Type:
      Freight
    $5,410.20
    63 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Freight
    Specifications
    Length
    9.7 in
    Width
    9 4/5 in
    Height
    17 2/5 in
    Weight
    87 lbs
    Shipping Type
    Freight
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget