DETAILS
    Close

    Compressor, ZP51LXE-TFD-800, 460V, Product # 470227

    Compressor, ZP51LXE-TFD-800, 460V, Product # 470227

    • Shipping Type:
      Freight
    $4,364.02
    Consult Factory 
    Free shipping
    • Shipping Type:
      Freight
    Specifications
    Length
    9.7 in
    Width
    9 7/10 in
    Height
    16 1/2 in
    Weight
    71.6 lbs
    Shipping Type
    Freight
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget