DETAILS
    Close

    Compressor, ZP51K5E-TFE-130, 575V, Product # 1008324

    Compressor, ZP51K5E-TFE-130, 575V, Product # 1008324

    OBSOLETE PRODUCT : Contact Us
    Please contact the Aftermarket Support Team with the unit serial # to order this compressor: 1-800-355-5354 or shop@greenheck.com
    • Shipping Type:
      Freight
    • Units:
      EA
    • Shipping Type:
      Freight
    • Units:
      EA
    Specifications
    Length
    9.7 in
    Width
    9 7/10 in
    Height
    16 1/2 in
    Weight
    71.1 lbs
    Shipping Type
    Freight
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories