DETAILS
    Close

    Compressor, ZP44K5E-TFE-130, 575V, Product # 1008322

    Compressor, ZP44K5E-TFE-130, 575V, Product # 1008322

    • Shipping Type:
      Freight
    • Units:
      EA
    $4,460.96
    Consult Factory 
    Free shipping
    • Shipping Type:
      Freight
    • Units:
      EA
    Specifications
    Length
    9.7 in
    Width
    16 1/2 in
    Height
    68 in
    Weight
    9.5 lbs
    Shipping Type
    Freight
    Return Eligibility
    Non-returnable, customized, or special-order item
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories