DETAILS
    Close

    Compressor, ZP91KCE-TFE-250, 575V, Product # 1002001

    Compressor, ZP91KCE-TFE-250, 575V, Product # 1002001

    OBSOLETE PRODUCT : Contact Us
    Please contact the Aftermarket Support Team with the unit serial # to order this compressor: 1-800-355-5354 or shop@greenheck.com
    • Shipping Type:
      Parcel
    • Units:
      EA
    • Shipping Type:
      Parcel
    • Units:
      EA
    Specifications
    Length
    9.7 in
    Width
    9 9/10 in
    Height
    17 2/5 in
    Weight
    90 lbs
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories