DETAILS
    Close

    Compressor, ZPD51K5E-TFD-130, 460V, Product # 1001931

    Compressor, ZPD51K5E-TFD-130, 460V, Product # 1001931

    • Shipping Type:
      Parcel
    • Units:
      EA
    $5,261.45
    Consult Factory 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA
    Specifications
    Length
    9.3 in
    Width
    9 3/10 in
    Height
    18 2/5 in
    Weight
    73 lbs
    Shipping Type
    Parcel
    Return Eligibility
    Non-returnable, customized, or special-order item
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories