DETAILS
    Close

    Wheel, Aluminum, G-065|CUE-065|CW-065, 1/2 Inch Bore,roduct # 867468

    Wheel, Aluminum, G-065|CUE-065|CW-065, 1/2 Inch Bore,roduct # 867468

    OBSOLETE PRODUCT : Replacement Available
    The item you've selected is obsolete.  Replacement product is listed below
    • Shipping Type:
      Freight
    • Units:
      EA
    • Shipping Type:
      Freight
    • Units:
      EA

    Following is the list of replacement part(s) that can be ordered instead:

    Part # Part Name Part Category Unit Price Quantity UOM Unit Subtotal Lead Time

    1043265
    Wheel, CW, PA66, With Fin, 8.3 x 3.124, .5, With Baffel, Product # 1043265 Wheels $234.34 EA $234.34 5 Days

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    11 in
    Width
    11 in
    Height
    10 in
    Weight
    1 lbs
    Shipping Type
    Freight
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories