DETAILS
    Close

    Combustion/Inducer Fan, 460V, Product # 461363

    Combustion/Inducer Fan, 460V, Product # 461363

    • Shipping Type:
      Parcel
    • Units:
      EA
    $796.49
    In stock 
    1 on Hand
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    11 in
    Width
    11 in
    Height
    10 in
    Weight
    5 lbs
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget