DETAILS
    Close

    Overhead Fan, Product # DS-6-16-70HV-X-QD

    Overhead Fan, Product # DS-6-16-70HV-X-QD

    • Plug-and-Play
    • Safety Retention Cables & Guy Wires
    • Impact & Over Speed Detection
    • Electrical Safety Systems
    • 10-year Warranty
    • Shipping Type:
      Freight
    $8,536.00
    In stock 
    2 on Hand
    Free shipping
    OR
    Need a specific configuration?
    Submit a request online and get a quote from your local representative within 4 hours.

    • Plug-and-Play
    • Safety Retention Cables & Guy Wires
    • Impact & Over Speed Detection
    • Electrical Safety Systems
    • 10-year Warranty
    • Shipping Type:
      Freight

    Model DS-6 is a six-blade, direct drive overhead fan designed for commercial or industrial spaces with medium to high ceilings. These economical HVLS fans are the ideal balance between cost and performance, making them a smart choice for budget-conscious building owners. Plus, with a lighter weight than comparable overhead fans, the DS-6 is a breeze to install in any building.

    Greenheck’s overhead fan products are AMCA certified. The third party certification ensures that our product performs as cataloged.

    Our in-stock HVLS products offer numerous advantages:

    • Keypad controller and I-Beam mounting kit included with the fan
    • Unique direct drive motor, requiring less maintenance
    • Factory provided plug and play wiring, allowing for faster install times
    • Light weight design, allowing half the install time from comparable HVLS fans on the market
    • Built in safety features
    • Easy installation guide

    Award-winning

    Greenheck model DS high volume, low speed (HVLS) fan received the gold level recognition as a Consulting Specifying Engineer (CSE) 2019 Product of the Year.

    Specifications
    Drop Length
    42 in
    Hub Height
    3 in
    Fan Diameter
    16 ft
    Weight
    196 lbs
    Application
    Ceiling Hung
    Recirculate Air
    Drive Type
    Direct Drive
    Impeller Type
    Propeller/Axial
    Impeller Material
    Aluminum
    Certifications
    AMCA Circulating Fan Performance
    UL/cUL 507
    Speed Controllable
    Yes
    Blade Color
    Mill Finish Aluminum
    Motor Phase
    3
    Voltage
    460
    HP
    3/4
    Shipping Type
    Freight
    Return Eligibility
    Returnable within 60 days of shipment
    Warranty Length
    10 Years
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories