Our office will be closed Wednesday - Friday, December 24-26th,  in observance of Christmas. Orders will resume shipping Friday, December 26th

  DETAILS
    Close

    Total Enthalpy Core Energy Recovery Ventilator, Product # MC-5-VG-FM

    Total Enthalpy Core Energy Recovery Ventilator, Product # MC-5-VG-FM

    OBSOLETE PRODUCT : Contact Us
    Contact tap@greenheck.com for more information and selection assistance. 

    • Energy recovery core certified to AHRI Standard 1060
    • Single-point wiring
    • Speed controllable with a motor potentiometer or a 0-10 VDC Signal
    • Energy efficient, Vari-Green motors
    • Shipping Type:
      Freight
    • Return Eligibility:
      Non-returnable, customized, or special-order item

    • Energy recovery core certified to AHRI Standard 1060
    • Single-point wiring
    • Speed controllable with a motor potentiometer or a 0-10 VDC Signal
    • Energy efficient, Vari-Green motors
    • Shipping Type:
      Freight
    • Return Eligibility:
      Non-returnable, customized, or special-order item

    The MiniCore is a total enthalpy core energy recovery ventilator for commercial and institutional applications. The compact design makes it ideal for applications where both sensible and latent energy transfer is necessary. Units include a Vari-Green® motors providing additional energy savings with a highly efficient motor technology.

    • Easy access to internal components through access panels
    • Gravity backdraft dampers
    • Single-point wiring
    • Forward-curved blowers
    • Removable side panels for filter access

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    47.3 in
    Width
    16 3/10 in
    Height
    39 2/5 in
    Weight
    230 lbs
    Application
    Energy Recovery Ventilation
    Housing Material
    Galvanized Steel
    Drive Type
    Direct Drive
    Impeller Type
    Centrifugal Wheel
    Includes
    1 inch pleated filters
    Certifications
    AHRI 1060
    UL 1812
    Speed Controllable
    Yes
    Motor Insulation
    B
    Motor Phase
    1
    Motor Type
    BrushlessDC
    Service Factor
    1.25
    Voltage
    115
    208
    230
    277
    HP
    1/4
    Hertz
    60
    Motor Enclosure
    n/a
    RPM
    1800
    Thermal Protection
    AutoOverload
    Nominal Efficiency
    85
    Shipping Type
    Freight
    Warranty Length
    1 Year
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories