DETAILS
    Close

    Mixed Flow Inline Fan, Product # SQ-7-M1-VG-XQDB, 270-1320 CFM

    Mixed Flow Inline Fan, Product # SQ-7-M1-VG-XQDB, 270-1320 CFM

    • Removable access panels permit easy access to interior components for cleaning and servicing
    • Compact, energy efficient mixed flow fan with low sound levels
    • Integral isolator rails, external wiring, and totally enclosed motors for ease of installation and service
    • Vari-Green motor with speed dial on fan housing for maximum controllability
    • Wired for single phase 115v from factory, easily transitioned to single phase 208-230, 277v in the field
    • Shipping Type:
      Freight
    • Return Eligibility:
      Returnable within 60 days of shipment
    $1,754.00
    25 Days
    Lead Time 
    Free shipping
    OR
    Need a specific configuration?
    Submit a request online and get a quote from your local representative within 4 hours.

    • Removable access panels permit easy access to interior components for cleaning and servicing
    • Compact, energy efficient mixed flow fan with low sound levels
    • Integral isolator rails, external wiring, and totally enclosed motors for ease of installation and service
    • Vari-Green motor with speed dial on fan housing for maximum controllability
    • Wired for single phase 115v from factory, easily transitioned to single phase 208-230, 277v in the field
    • Shipping Type:
      Freight
    • Return Eligibility:
      Returnable within 60 days of shipment
    Model SQ, direct drive centrifugal inline fans feature a unique combination fo installation flexibility, rugged construction, ease of service, high efficiency and low sound levels. These compact fans are ideal for indoor clean air applications including exhaust, return or make-up where space is a prime consideration.

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    14.5 in
    Inlet Diameter
    11 3/8 in
    Outlet Diameter
    11 3/8 in
    Width
    13 1/8 in
    Height
    14 3/8 in
    Weight
    41 lbs
    Application
    Exhaust General and Clean Air
    Recirculate Air
    Supply Air
    Mounting Position
    Horizontal
    Vertical
    Housing Material
    Galvanized Steel
    Drive Type
    Direct Drive
    Impeller Type
    Mixed Flow Wheel
    Impeller Material
    Composite
    Includes
    Access Panel
    Certifications
    AMCA Sound & Air Performance
    UL/cUL 705
    Speed Controllable
    Yes
    Motor Phase
    1
    Voltage
    115/208-230
    277
    HP
    1/2
    Hertz
    60
    Motor Enclosure
    Totally Enclosed Nonventilated
    RPM
    3600
    Motor Included
    Yes
    Shipping Type
    Freight
    Package Depth
    16 in
    Package Height
    18 in
    Package Weight
    41 lbs
    Package Width
    19 in
    Warranty Length
    1 Year
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories