DETAILS
    Close

    Mixed Flow Inline Fan, Product # SQ-12-M2-VG-XQDA, 720-2475 CFM

    Mixed Flow Inline Fan, Product # SQ-12-M2-VG-XQDA, 720-2475 CFM

    • Removable access panels permit easy access to interior components for cleaning and servicing
    • Compact, energy efficient mixed flow fan with low sound levels
    • Integral isolator rails, external wiring, and totally enclosed motors for ease of installation and service
    • Vari-Green motor with speed dial on fan housing for maximum controllability
    • Wired for single phase 115v from factory, easily transitioned to single phase 208-230, 277v in the field
    • Shipping Type:
      Freight
    • Return Eligibility:
      Returnable within 60 days of shipment
    $2,816.00
    In stock 
    8 on Hand
    Free shipping
    OR
    Need a specific configuration?
    Submit a request online and get a quote from your local representative within 4 hours.

    • Removable access panels permit easy access to interior components for cleaning and servicing
    • Compact, energy efficient mixed flow fan with low sound levels
    • Integral isolator rails, external wiring, and totally enclosed motors for ease of installation and service
    • Vari-Green motor with speed dial on fan housing for maximum controllability
    • Wired for single phase 115v from factory, easily transitioned to single phase 208-230, 277v in the field
    • Shipping Type:
      Freight
    • Return Eligibility:
      Returnable within 60 days of shipment
    Model SQ, direct drive centrifugal inline fans feature a unique combination fo installation flexibility, rugged construction, ease of service, high efficiency and low sound levels. These compact fans are ideal for indoor clean air applications including exhaust, return or make-up where space is a prime consideration.

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    20 in
    Inlet Diameter
    18 1/4 in
    Outlet Diameter
    18 1/4 in
    Width
    21 1/4 in
    Height
    21 1/4 in
    Weight
    71 lbs
    Application
    Exhaust General and Clean Air
    Recirculate Air
    Supply Air
    Mounting Position
    Horizontal
    Vertical
    Housing Material
    Galvanized Steel
    Drive Type
    Direct Drive
    Impeller Type
    Mixed Flow Wheel
    Impeller Material
    Aluminum
    Includes
    Access Panel
    Certifications
    AMCA Sound & Air Performance
    UL/cUL 705
    Speed Controllable
    Yes
    Motor Phase
    1
    Motor Type
    NEMA
    Voltage
    115/208-230
    277
    HP
    1
    Hertz
    60
    Motor Enclosure
    Totally Enclosed Nonventilated
    RPM
    1775
    Motor Included
    Yes
    Shipping Type
    Freight
    Package Depth
    22 in
    Package Height
    27 in
    Package Weight
    71 lbs
    Package Width
    23 in
    Warranty Length
    1 Year
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories