| Shipping Type | Order By |
|---|---|
|
Standard Ground Small Parcel FREE - On orders over $25 View Transit Map |
7:00 PM CST |
|
Next Day Air (Calculated at checkout) |
3:00 PM CST |
|
Standard Ground Freight FREE - On orders over $25 |
1:00 PM CST |
| Shipping Type | Order By |
|---|---|
|
Standard Ground Small Parcel FREE - On orders over $25 View Transit Map |
7:00 PM CST |
|
Next Day Air (Calculated at checkout) |
3:00 PM CST |
|
Standard Ground Freight FREE - On orders over $25 |
1:00 PM CST |
| SKU | DRIVE TYPE | HP | VOLTAGE | MOTOR PHASE | CFM RANGE | FRPM RANGE | BASE/PANEL LENGTH x WIDTH | PRICE | LEAD TIME | |||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Belt Drive | - | - | - | 32454-62787 | 435-501 | 72 x 72 in | $11,197.00 |
30 Days
Lead Time |
Add to Compare List |
||
|
Belt Drive | - | - | - | 20547-37220 | 494-582 | 58 x 58 in | - |
Obsolete
|
The RBUMO is an upblast axial exhaust fan designed to discharge air and contaminants up and away from the roof surface for most commercial and many industrial applications. This belt-driven fan features a welded steel propeller designed to run at lower RPMs, generating low sound levels, making the RBUMO the ideal solution for sound critical installations. The motor is located outside of the airstream to allow for high temperature air to be exhausted as well as roof access to the motor.
Model RBU is an upblast axial exhaust fan designed to discharge air and contaminants up and away from the roof deck for commercial and industrial applications like warehouses, manufacturing facilities and distribution centers. Utilizing a welded steel propeller, this belt-driven fan is designed to run at lower RPMs, producing lower sound levels and is recommended for sound sensitive applications. The motor is located inside of the airstream and is cooled as air exhausts over the motor.