DETAILS
    Close

    Round Manual Balancing Damper with Cable Operator, 6" round, 3' Cable, Product # MBDR-6-CBL

    Round Manual Balancing Damper with Cable Operator, 6" round, 3' Cable, Product # MBDR-6-CBL

    Model MBDR-6 is a round manual balancing damper designed to regulate flow of the air in a HVAC system. They are not intended to be used in applications as a positive shut off or for automatic control.

    • Shipping Type:
      Freight
    $119.00
    25 Days
    Lead Time 
    Free shipping
    OR
    Need a specific configuration?
    Submit a request online and get a quote from your local representative within 4 hours.

    Model MBDR-6 is a round manual balancing damper designed to regulate flow of the air in a HVAC system. They are not intended to be used in applications as a positive shut off or for automatic control.

    • Shipping Type:
      Freight
    Specifications
    Damper Diameter
    6 in
    Width
    6 in
    Height
    6 in
    Frame Material
    Galvanized Steel
    Frame Gauge
    20
    Blade Material
    Galvanized Steel
    Shipping Type
    Freight
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories