DETAILS
    Close

    Manual Balancing Damper, 6" round, Product # MBDR-6

    Manual Balancing Damper, 6" round, Product # MBDR-6

    Model MBDR-50 is a round manual balancing damper designed to regulate flow of the air in a HVAC system. They are not intended to be used in applications as a positive shut off or for automatic control.

    • Shipping Type:
      Parcel
    $116.00
    In stock 
    4 on Hand
    Free shipping
    OR
    Need a specific configuration?
    Submit a request online and get a quote from your local representative within 4 hours.

    Model MBDR-50 is a round manual balancing damper designed to regulate flow of the air in a HVAC system. They are not intended to be used in applications as a positive shut off or for automatic control.

    • Shipping Type:
      Parcel
    Specifications
    Damper Diameter
    6 in
    Width
    6 in
    Height
    6 in
    Frame Material
    Galvanized Steel
    Frame Gauge
    20
    Blade Material
    Galvanized Steel
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget