DETAILS
    Close

    Manual Balancing Damper, Product # MBD10-8x6

    Manual Balancing Damper, Product # MBD10-8x6

    Model MBD-10 is a manual balancing damper designed to regulate the flow of air in a HVAC system. They are not intended to be used in applications as a positive shut off or for automatic control. The manual quadrant has an integral pointer for easy visual blade position indication.

    • Shipping Type:
      Freight
    $53.00
    25 Days
    Lead Time 
    Free shipping
    OR
    Need a specific configuration?
    Submit a request online and get a quote from your local representative within 4 hours.

    Model MBD-10 is a manual balancing damper designed to regulate the flow of air in a HVAC system. They are not intended to be used in applications as a positive shut off or for automatic control. The manual quadrant has an integral pointer for easy visual blade position indication.

    • Shipping Type:
      Freight
    Specifications
    Damper Width x Damper Height
    8 x 6 in
    Width
    6 in
    Height
    8 in
    Frame Material
    Galvanized Steel
    Frame Gauge
    22
    Blade Material
    Galvanized Steel
    Shipping Type
    Freight
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories