DETAILS
    Close

    Ceiling Radiation Damper, 10 In Sq, Product # CRD1-10x10

    Ceiling Radiation Damper, 10 In Sq, Product # CRD1-10x10

    • UL tested and labeled for protection of ceiling openings in fire-rate floor/ceiling assemblies with fire resistance ratings of 3 hours or less
    • Width and height furnished approximately 0.25 in. under size
    • Shipping Type:
      Freight
    $67.00
    In stock 
    3 on Hand
    Free shipping
    OR
    Need a specific configuration?
    Submit a request online and get a quote from your local representative within 4 hours.

    • UL tested and labeled for protection of ceiling openings in fire-rate floor/ceiling assemblies with fire resistance ratings of 3 hours or less
    • Width and height furnished approximately 0.25 in. under size
    • Shipping Type:
      Freight

    California Residents-

    Prop 65 Warning
    Specifications
    Damper Width x Damper Height
    10 x 10 in
    Width
    10 in
    Height
    10 in
    Blade Style
    Butterfly
    Closure Type
    Fusible link
    Frame Material
    Galvanized Steel
    Blade Material
    Galvanized Steel
    Certifications
    NFPA Standards 90A and 101
    UL 555C
    CSFM Fire Damper Listing #3225-0981:0101
    New York City MEA Listing #260-91-M
    Package Depth
    0 in
    Package Height
    0 in
    Package Weight
    0 lbs
    Package Width
    0 in
    Shipping Type
    Freight
    Warranty Length
    1 Year
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget