DETAILS
    Close

    Hinged Access Door, Product # HAD-10-14X14

    Hinged Access Door, Product # HAD-10-14X14

    • Continuous piano-style hinge
    • 13.25 x 13.25 inch recommended duct opening
    • Shipping Type:
      Parcel
    • Return Eligibility:
      Returnable within 60 days of shipment
    $52.00
    120 Days
    Lead Time 
    Free shipping
    OR
    Need a specific configuration?
    Submit a request online and get a quote from your local representative within 4 hours.

    • Continuous piano-style hinge
    • 13.25 x 13.25 inch recommended duct opening
    • Shipping Type:
      Parcel
    • Return Eligibility:
      Returnable within 60 days of shipment

    Access doors are designed for use in low to medium pressure duct systems. They provide a durable, practical, and inexpensive means of gaining access to damper components inside the ductwork.

    • 1/2 inch wide dual gasket
    • 22 gauge galvanized steel frame
    • 24 gauge galvanized steel door panels

    California Residents-

    Prop 65 Warning
    Specifications
    Width
    14 in
    Height
    14 in
    Weight
    35 lbs
    Frame Material
    Galvanized Steel
    Frame Gauge
    22
    Door Panel Construction
    Galvanized Steel
    Insulation
    1 in fiberglass
    Shipping Type
    Parcel
    Package Depth
    18 in
    Package Height
    13 in
    Package Weight
    4 lbs
    Package Width
    17 in
    Warranty Length
    1 Year
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories