Greenheck will be closed Friday, July 4th in observance of the Independence Day holiday. Order shipments will resume on Monday, July 7th

  DETAILS
    Close

    Round Backdraft Damper, 4 Inch, Product # WDR53-4

    Round Backdraft Damper, 4 Inch, Product # WDR53-4

    Model WDR-53 is a round backdraft damper that can be mounted horizontally or vertical up airflow. This model can also be mounted vertically for horizontal airflow.

    • Shipping Type:
      Freight
    $112.00

    Lead Time 
    Free shipping
    OR
    Need a specific configuration?
    Submit a request online and get a quote from your local representative within 4 hours.

    Model WDR-53 is a round backdraft damper that can be mounted horizontally or vertical up airflow. This model can also be mounted vertically for horizontal airflow.

    • Shipping Type:
      Freight
    Specifications
    Damper Diameter
    4 in
    Width
    4 in
    Height
    4 in
    Mounting Position
    Vertical or Horizontal
    Blade Style
    Butterfly
    Frame Material
    Galvanized Steel
    Frame Gauge
    20
    Blade Material
    Aluminum
    Shipping Type
    Freight
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget