Greenheck will be closed Friday, July 4th in observance of the Independence Day holiday. Order shipments will resume on Monday, July 7th

  DETAILS
    Close

    Round Backdraft Damper, 10 Inch, Product # WDR53-10

    Round Backdraft Damper, 10 Inch, Product # WDR53-10

    Model WDR-53 is a round backdraft damper that can be mounted horizontally or vertical up airflow. This model can also be mounted vertically for horizontal airflow.

    • Shipping Type:
      Freight
    $148.00

    Lead Time 
    Free shipping
    OR
    Need a specific configuration?
    Submit a request online and get a quote from your local representative within 4 hours.

    Model WDR-53 is a round backdraft damper that can be mounted horizontally or vertical up airflow. This model can also be mounted vertically for horizontal airflow.

    • Shipping Type:
      Freight
    Specifications
    Damper Diameter
    10 in
    Width
    10 in
    Height
    10 in
    Mounting Position
    Vertical or Horizontal
    Blade Style
    Butterfly
    Frame Material
    Galvanized Steel
    Frame Gauge
    20
    Blade Material
    Aluminum
    Shipping Type
    Freight
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget