DETAILS
    Close

    Backdraft Damper, Vertical or Horizontal Mount, Product # WD410-18X18

    Backdraft Damper, Vertical or Horizontal Mount, Product # WD410-18X18

    • Width and height furnished approximately 0.125 in. under size
    • Shipping Type:
      Parcel
    • Return Eligibility:
      Returnable within 60 days of shipment
    $219.00
    15 Days
    Lead Time 
    Free shipping
    OR
    Need a specific configuration?
    Submit a request online and get a quote from your local representative within 4 hours.

    • Width and height furnished approximately 0.125 in. under size
    • Shipping Type:
      Parcel
    • Return Eligibility:
      Returnable within 60 days of shipment

    The WD-410 series are non-motorized backdraft dampers which may be mounted either vertically for intake air or mounted horizontally to allow vertical airflow down and prevent reverse airflow. The dampers are opened by air pressure differential and closed by springs.

    California Residents-

    Prop 65 Warning
    Specifications
    Damper Width x Damper Height
    18 x 18 in
    Width
    18 in
    Height
    18 in
    Weight
    7 lbs
    Mounting Position
    Horizontal
    Frame Material
    Galvanized Steel
    Frame Gauge
    18
    Frame Type
    No Flange
    Blade Material
    Roll formed aluminum
    Blade Gauge
    0.025
    Shipping Type
    Parcel
    Package Depth
    19 in
    Package Height
    4 in
    Package Weight
    7 lbs
    Package Width
    19 in
    Warranty Length
    1 Year
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories