DETAILS
    Close

    Backdraft damper, vertical or horizontal mount, Model WD-410, 14 In Sq, No Flange, Performance up to 2,500 ft/min

    Backdraft damper, vertical or horizontal mount, Model WD-410, 14 In Sq, No Flange, Performance up to 2,500 ft/min

    • Width and height furnished approximately 0.125 in. under size
    • Shipping Type:
      Parcel
    $181.00
    15 Days
    Lead Time 
    Free shipping
    OR
    Need a specific configuration?
    Submit a request online and get a quote from your local representative within 4 hours.

    • Width and height furnished approximately 0.125 in. under size
    • Shipping Type:
      Parcel

    California Residents-

    Prop 65 Warning
    Specifications
    Damper Width x Damper Height
    14 x 14 in
    Width
    14 in
    Height
    14 in
    Mounting Position
    Horizontal
    Frame Material
    Galvanized Steel
    Frame Gauge
    18
    Frame Type
    No Flange
    Blade Material
    Roll formed aluminum
    Blade Gauge
    0.025
    Shipping Type
    Parcel
    Package Depth
    15 in
    Package Height
    4 in
    Package Weight
    6 lbs
    Package Width
    15 in
    Warranty Length
    1 Year
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget