DETAILS
    Close

    Backdraft Damper, Vertical Mount, Product # WD330-15X15

    Backdraft Damper, Vertical Mount, Product # WD330-15X15

    OBSOLETE PRODUCT : Contact Us
    This model Damper is obsolete. Please contact dampers@greenheck.com for assistance in selecting a replacement unit.

    • Width and height furnished approximately 0.125 in. under size
    • Shipping Type:
      Parcel
    • Return Eligibility:
      Non-returnable, customized, or special-order item

    • Width and height furnished approximately 0.125 in. under size
    • Shipping Type:
      Parcel
    • Return Eligibility:
      Non-returnable, customized, or special-order item

    The WD-330 series dampers are designed to prevent reverse airflow in horizontal exhaust applications. The WD-330 features a pressure sensitive blade design that opens and remains open under low velocity conditions. The dampers are opened by air pressure differential and closed by gravity. Galvanized steel, flangeless frame.

    California Residents-

    Prop 65 Warning
    Specifications
    Damper Width x Damper Height
    15 x 15 in
    Width
    15 in
    Height
    15 in
    Weight
    5 lbs
    Mounting Position
    Vertical
    Frame Material
    Galvanized Steel
    Frame Gauge
    18
    Frame Type
    No Flange
    Blade Material
    Roll formed aluminum
    Blade Gauge
    0.025
    Shipping Type
    Parcel
    Warranty Length
    1 Year
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories