Our office will be closed Wednesday - Friday, December 24-26th,  in observance of Christmas. Orders will resume shipping Friday, December 26th

  DETAILS
    Close

    Backdraft damper, vertical mount, Model WD-320, 44 In Sq, Flange on Discharge

    Backdraft damper, vertical mount, Model WD-320, 44 In Sq, Flange on Discharge

    • Width and height furnished approximately 0.125 in. under size
    • Shipping Type:
      Freight

    • Width and height furnished approximately 0.125 in. under size
    • Shipping Type:
      Freight

    California Residents-

    Prop 65 Warning
    Specifications
    Damper Width x Damper Height
    44 x 44 in
    Width
    44 in
    Height
    44 in
    Mounting Position
    Vertical
    Frame Material
    Galvanized Steel
    Frame Gauge
    18
    Frame Type
    Flange on Discharge
    Blade Material
    Roll formed aluminum
    Blade Gauge
    0.025
    Shipping Type
    Freight
    Package Depth
    48 in
    Package Height
    4 in
    Package Weight
    32 lbs
    Package Width
    50 in
    Return Eligibility
    Non-returnable, customized, or special-order item
    Warranty Length
    1 Year
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories