DETAILS
    Close

    Backdraft Damper, Vertical Mount, Product # BD320-14X14

    Backdraft Damper, Vertical Mount, Product # BD320-14X14

    • Complies with the International Energy Conservation Code (IECC) and ASHRAE 90.1 leakage requirements for non-motorized dampers
    • AMCA certified for Air Leakage and Air Performance
    • Width and height furnished approximately 0.125 in. under size
    • Shipping Type:
      Parcel
    • Return Eligibility:
      Returnable within 60 days of shipment
    $142.00
    In stock 
    30 on Hand
    Free shipping
    OR
    Need a specific configuration?
    Submit a request online and get a quote from your local representative within 4 hours.

    • Complies with the International Energy Conservation Code (IECC) and ASHRAE 90.1 leakage requirements for non-motorized dampers
    • AMCA certified for Air Leakage and Air Performance
    • Width and height furnished approximately 0.125 in. under size
    • Shipping Type:
      Parcel
    • Return Eligibility:
      Returnable within 60 days of shipment

    The BD-320 is a vertical mount backdraft damper designed to allow horizontal airflow and prevent reverse airflow. The dampers are opened by air pressure differential and closed by gravity. The damper features a galvanized steel frame with a flange on the discharge side and aluminum blades.

    California Residents-

    Prop 65 Warning
    Specifications
    Damper Width x Damper Height
    14 x 14 in
    Width
    14 in
    Height
    14 in
    Weight
    2 lbs
    Mounting Position
    Vertical
    Frame Material
    Galvanized Steel
    Frame Gauge
    24
    Frame Type
    Flange on Discharge
    Blade Material
    Aluminum
    Blade Gauge
    0.016
    Certifications
    AMCA Air & Leakage
    Shipping Type
    Parcel
    Package Depth
    17 in
    Package Height
    3 in
    Package Weight
    2 lbs
    Package Width
    19 in
    Warranty Length
    1 Year
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories