DETAILS
    Close

    Mobile Air Circulator, Product # MAC-20-327-B4-J1-QD, 3000-4500 CFM

    Mobile Air Circulator, Product # MAC-20-327-B4-J1-QD, 3000-4500 CFM

    • Totally enclosed motor
    • 2-speed, ball bearing motor
    • OSHA-compliant wire guards
    • Shipping Type:
      Freight
    $740.08
    In stock 
    Free shipping
    OR
    Need a specific configuration?
    Submit a request online and get a quote from your local representative within 4 hours.

    • Totally enclosed motor
    • 2-speed, ball bearing motor
    • OSHA-compliant wire guards
    • Shipping Type:
      Freight

    Model MAC, direct drive mobile air circulators are designed to move large volumes of air at low velocities, keeping individuals comfortable and productive. Ideal for manufacturing facilities and warehouses, these units feature galvanized steel construction and come with a variety of mounting options. Mounting accessory sold separately.

    California Residents-

    Prop 65 Warning
    Specifications
    Impeller Diameter
    20 in
    Height
    21 1/2 in
    Weight
    41 lbs
    Application
    Comfort Cooling
    Condensation Control
    Recirculate Air
    Spot Cooling
    Housing Material
    Galvanized Steel
    Drive Type
    Direct Drive
    Impeller Type
    Propeller
    Impeller Material
    Galvanized Steel
    Includes
    Power cord with 3-prong plug
    Certifications
    UL/cUL 507
    Required Accessory
    Mounting accessory
    Motor Insulation
    B
    Motor Phase
    1
    Service Factor
    1
    Voltage
    115
    HP
    1/4
    Hertz
    60
    Motor Enclosure
    Totally Enclosed Air Over
    RPM
    1200
    Thermal Protection
    AutoOverload
    Nominal Efficiency
    67
    Shipping Type
    Freight
    Warranty Length
    1 Year
    Performance
    CFM Range
    3000-4500
    FRPM Range
    750-1075
    Max. Operating Amps
    1.6/1.7
    Air Velocity (FPM) At 20 ft
    490/323
    Air Velocity (FPM) At 40 ft
    300/198
    Air Velocity (FPM) At 60 ft
    150/99
    Ps (in. wg)
    1/4 - 750 - CFM
    Sones
    Bhp
    1/4 - 1075 - CFM
    Sones
    Bhp
    1/4 1/4
    - -
    750 1075
    - -
    Ps (in. wg) CFM Sones Bhp CFM Sones Bhp
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget