DETAILS
    Close

    MultiSPEC SP-LP0810W Low-Profile Exhaust Fan with 2 Speed Whole-House Continuous Ventilation

    MultiSPEC SP-LP0810W Low-Profile Exhaust Fan with 2 Speed Whole-House Continuous Ventilation

    • ENERGY STAR rated
    • Constant CFM technology
    • 3-1/2 Inch Housing Depth – the low profile is ideal for wall or ceiling installations. Easily fits in a 2x4 stud bay
    • UL listed for tub/shower enclosure when GFCI protected
    • 3-year warranty on EC motor and parts, excluding light
    • Virtually silent EC motor with 2 high speeds (80 and 100 CFM)
    • Includes two-speed whole-house continuous ventilation (30-100 CFM range)
    $120.00
    In stock 
    222 on Hand
    Free shipping
    OR
    Need a specific configuration?
    Submit a request online and get a quote from your local representative within 4 hours.

    • ENERGY STAR rated
    • Constant CFM technology
    • 3-1/2 Inch Housing Depth – the low profile is ideal for wall or ceiling installations. Easily fits in a 2x4 stud bay
    • UL listed for tub/shower enclosure when GFCI protected
    • 3-year warranty on EC motor and parts, excluding light
    • Virtually silent EC motor with 2 high speeds (80 and 100 CFM)
    • Includes two-speed whole-house continuous ventilation (30-100 CFM range)

    MULTISPEC SP-LP Series is powered by an electronically commutated motor (ECM) with Constant CFM adaptive, variable speed technology programmed to overcome the static pressure associated with common residential installation scenarios (0.4 in. wg and above). The motor reacts to increased static pressure by increasing its speed to ensure you have the airflow required to remove unhealthy air and moisture.

    Greenheck’s code-compliant-verified ventilation fans are all tested and certified (air & sound) for 0.4 in. wg and above, so there are no surprises, you get the airflow that you paid for and eliminate callbacks.

    SP-LP0810W includes two-speed whole-house continuous ventilation (30-100 CFM) which can be used to meet ASHRAE 62.2, LEED, CalGreen, EPA Indoor airPLUS, California Title 24, Washington State Residential Ventilation and Indoor Air Quality Code, and ENERGY STAR® for Homes

    • ENERGY STAR® rated
    • Virtually silent EC motor with 2 high speeds (80 and 110 CFM)
    • Constant CFM technology
    • Wall or ceiling installation
    • 3-1/2” housing depth, fitting easily into a 2x4 stud bay
    • L-shaped bracket for support and ease of installation

    About ENERGY STAR®

    ENERGY STAR® is a market-based partnership formed to reduce greenhouse gas emissions through energy efficiency and make it easier for consumers to identify energy-efficient products that offer savings, performance, features, and comfort.

    To earn the ENERGY STAR label, products must meet strict energy efficient standards set by the U.S. Environmental Protection Agency (EPA) for energy consumption, air and sound performance.

    California Residents-

    Prop 65 Warning
    Specifications
    Grille Length x Width
    13 x 13 in
    Inlet Width x Height
    5 x 2 1/2 in
    Height
    3 1/2 in
    Weight
    10 lbs
    Application
    Exhaust General and Clean Air
    Bathroom Exhaust
    Mounting Position
    Horizontal
    Drive Type
    Direct Drive
    Impeller Type
    Centrifugal Wheel
    Impeller Material
    Polypropylene
    Includes
    Backdraft damper
    Mounting brackets
    Certifications
    UL 507
    Home Ventilating Institute (HVI)
    ENERGY STAR® Certified
    Speed Controllable
    Yes
    Motor Phase
    1
    Voltage
    115
    Hertz
    60
    Watts
    22.7
    Shipping Type
    Parcel
    Package Depth
    17 in
    Package Height
    12 in
    Package Weight
    15 lbs
    Package Width
    14 in
    Features
    ENERGY STAR® Rated
    Warranty Length
    3 Years
    Performance
    CFM Range
    30-100
    Max. Operating Amps
    0.22/0.29/0.35
    Ps (in. wg) 0.1 0.25 0.4 0.5 0.10 0.40 0.50
    13.5 752 752 CFM 50 50 50 50 - - -
    Sones >0.3 0.7 1.4 2.1 - - -
    18.2 799 799 CFM - 80 - - 80 80 80
    Sones - 1 - - 0.5 1.5 2.5
    18.5 838 838 CFM 80 80 80 80 - - -
    Sones 0.7 1.2 1.8 2.3 - - -
    23.9 894 894 CFM - 100 - - 100 100 100
    Sones - 1.5 - - 0.9 2 3
    22.7 1017 1017 CFM 110 110 110 110 - - -
    Sones 1.5 2.1 2.2 2.3 - - -
    13.5 18.2 18.5 23.9 22.7
    752 799 838 894 1017
    752 799 838 894 1017
    Ps (in. wg) CFM Sones CFM Sones CFM Sones CFM Sones CFM Sones
    0.1 50 >0.3 - - 80 0.7 - - 110 1.5
    0.25 50 0.7 80 1 80 1.2 100 1.5 110 2.1
    0.4 50 1.4 - - 80 1.8 - - 110 2.2
    0.5 50 2.1 - - 80 2.3 - - 110 2.3
    0.10 - - 80 0.5 - - 100 0.9 - -
    0.40 - - 80 1.5 - - 100 2 - -
    0.50 - - 80 2.5 - - 100 3 - -
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget