DETAILS
    Close

    EQB-27

    Model EQB is ideal when clean air, quiet and economical operation is required. The unique octagonal housing of formed galvanized steel panels provides exceptional structural strength at a significantly lower cost.

    • 550 to 26,000 cfm (934 – 44,200 m3/hr)
    • Up to 3 in. wg. (744 Pa).

    Component Parts

    The list of replacement parts on the following component list do not include any type of coating. If the part in the field for this unit is coated/painted, please contact the Aftermarket Parts team at 1-800-355-5354 for further assistance.

    Search: 
    Showing 1 to 6 of 6 entries
    Part Description Part # Part Name Part Category Unit Price Quantity Returnable Unit Subtotal Lead Time
    Standard shaft-steel
    365070
    Shaft, 1.25 x 28, 2K, Product # 365070

    $309.90
    365070
    Shaft, 1.25 x 28, 2K, Product # 365070
    Shaft $309.90 1
    $309.90 In-Stock 2 on hand
    Stainless steel shaft
    365624
    Shaft, 1.25 x 28, 2K, Stainless Steel, Product # 365624

    $1,269.07
    365624
    Shaft, 1.25 x 28, 2K, Stainless Steel, Product # 365624
    Shaft $1,269.07 1
    $1,269.07 15 Days
    Stainless steel shaft key-2 needed
    454864
    Shaft Key, 0.25 x 0.25 x 1.5, 316SS, Product # 454864

    $8.40
    454864
    Shaft Key, 0.25 x 0.25 x 1.5, 316SS, Product # 454864
    Keys $8.40 2
    $16.80 15 Days
    360311
    Bearing, P2B-SCAH-104S, Product # 360311

    $165.92
    360311
    Bearing, P2B-SCAH-104S, Product # 360311
    Bearings $165.92 2
    $331.84 In-Stock 54 on hand
    871558
    Wheel, Painted, EQB-27, Product # 871558

    Pricing not available
    871558
    Wheel, Painted, EQB-27, Product # 871558
    Wheels
    OBSOLETE PRODUCT : Contact Us

    Replaced with

    Currently there are no available replacement parts. Please contact us or call 1-800-355-5354 for further assistance.
    Steel shaft key-2 needed
    450033
    Shaft Key, 0.25 x 0.25 x 1.5, Product # 450033

    $2.86
    450033
    Shaft Key, 0.25 x 0.25 x 1.5, Product # 450033
    Keys $2.86 2
    $5.72 In-Stock 64 on hand