Our office will be closed Friday, April 3rd, in observance of the Easter holiday. Orders will resume shipping Monday, April 6th.

  DETAILS
    Close
    Picture for category Centrifugal Exhaust Fans

    Centrifugal Exhaust Fans

    Note: Without a valid product serial number, Greenheck cannot guarantee that the parts you select from the following categories match your unit's original configuration. Parts selected in error will be subject to our standard return policy, which may include re-stocking fees.

    Models

    CUBE
    Picture of CUBE

    Belt drive fan for roof or wall mounted applications discharging the air directly upward, away from the roof or wall surface.

    :

    AMCA Sound and Air Performance

    :

    CUE
    Picture of CUE

    Model CUE is a direct drive, roof mounted fan used for applications discharging the air directly upward, away from the roof surface. Fan wheels are backward inclined and constructed of aluminum.

    :

    AMCA Sound and Air Performance

    :

    CW
    Picture of CW

    The CW direct drive fan exhausts air away from the mounting surface. Units feature a spun aluminum housing and round mounting base.

    • 65 to 6,400 cfm
    • Up to 3 in. wg.

    :

    AMCA Sound and Air Performance

    :

    CWB
    Picture of CWB

    The CWB is a belt drive fan for wall-mounted applications exhausting air away from the mounting surface. Units feature a spun aluminum housing and round mounting base.

    • 375 to 12450 cfm
    • Up to 2.75 in. wg.

    :

    AMCA Sound and Air Performance

    :

    G
    Picture of G

    The model G is a direct drive, spun aluminum fan, designed for roof mounting on a curb for general, clean air exhaust applications. Units feature a spun aluminum housing and have certifications including seismic, high wind and hurricane.

    :

    AMCA Sound and Air Performance

    :

    GB
    Picture of GB

    Model GB is a belt drive centrifugal roof exhaust fan for general clean air applications where the air discharge is downward, toward the roof surface. The GB features a spun aluminum housing.

    :

    AMCA Sound and Air Performance

    :